The CAMCO RGD/RGS Series of Roller Gear Index Drives are robust, versatile units suitable for a wide variety of applications.

CAMCO Roller Gear Index Drives with Shaft or Flange Output – RGD & RGS Series

The CAMCO RGD/RGS Series of Roller Gear Index Drives are robust, versatile units suitable for a wide variety of applications. These models are available with a flange (RGD) or shaft (RGS) output, and all six surfaces are machined for universal mounting. The optional center thru-hole in the flange version facilitates passage of electrical wiring, pneumatic lines, or mechanical linkages. This series features short camshaft motion periods, due to oversized cam design, and are well suited for continuous running applications or for special motion requirements – such as oscillating motions.

Automotive, Food and Packaging, Industrial, Consumer Goods, Life Science

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)