webstrip_destaco
Grippers
The 2P Series includes robust, powerful, and precise multi-purpose grippers.

16502PGR-P

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.18
Cylinder Bore (in) 4.72
Grip Force (lbf) 2579
Pressure Range (psi) 30 - 100 psi
Maximum Finger Length (in) 4.53
Weight (lb) 19.26
Grip Force (N) 11475
Maximum Finger Length (mm) 115
Stroke (mm) 30
Imperial or Metric Product Imperial
Cylinder Bore (mm) 120
Weight (kg) 8.74
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series 2P
Actuation (Open/Closed) (Sec) 0.29
Optional Sensor Yes
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Number of Jaws 2
Product Function Gripping
Special Feature Precision
Back to Top