Designed for machining and harsh environment applications, high vibration and impact applications, and pick-and-place applications.

Parallel Grippers for Harsh Environments & Pick-and-Place Applications – DGC-GC Series

Designed for machining and harsh environment applications, high vibration and impact applications, and pick-and-place applications. Destaco’s DGC-GC Series includes rugged, high precision long stroke grippers. High impact resistant with double wedge design. Versatile mounting on top or sides of gripper. Spring assist option maintains grip in case of air pressure loss. Two end of stroke inductive sensing positions supported. Shielded design to repel chips and particulates.

Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)