Destaco’s DPW Series is designed for wide part gripping, gantry systems, harsh gripping environments, and long finger applications.

Long Finger Parallel Grippers for Harsh Environments – DPW Series

Destaco’s DPW Series is designed for wide part gripping, gantry systems, harsh gripping environments, and long finger applications. Robust wide body gripper with DIRECTCONNECT mounting. Grip force ranges from 222N thru 800N and strokes range from 19mm thru 63.5mm. Rack and pinion design for smooth operation. Its jaws are well supported to grip large and wide parts. Multiple air ports where top ports can be manifolded. Shaft wiper seals for harsh environments. Optional non-synchronous jaw operation.

staco/Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)