Designed for inline part pressing applications, OEM machine pick-and-place, and packaging applications.

Sealed Parallel Grippers for Automotive Assembly Applications – RP Series

Designed for inline part pressing applications, OEM machine pick-and-place, and packaging applications. These units are widely used, robust sealed design grippers for automotive assembly. Double wedge design for high impact applications. Hardened steel bottom for part pressing applications. Inductive jaw location sensing. Grip force range from 178N [40 lbs] to 2669N [600 lbs] and stroke range from 6.4mm [0.25 in] to 50.8mm [2.00 in].

Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)