Designed for delicate part handling applications, highly repeatable/precise gripping, and clean application environments.

Precision Parallel Grippers for Delicate Part Handling – RP-P Series

Designed for delicate part handling applications, highly repeatable/precise gripping, and clean application environments. These precision grippers offer excellent part position repeatability, rack and pinion design for precise jaw synchronization, low friction and smooth operation with Dual-V roller bearings. Maintenance free, lubricated cylinder and drive mechanism. Zero side play and maximum jaw support with preloaded bearings and supports up to two sensing positions.

Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)