Designed for clean room and harsh environments (RPLC), delicate part handling with valve controls, projecting requiring long, precise gripper fingers, and high temperature applications using Viton® seals.

Long, Precise Parallel Grippers for Clean Rooms & Harsh Environments – RPL|RPLC Series

Designed for clean room and harsh environments (RPLC), delicate part handling with valve controls, projecting requiring long, precise gripper fingers, and high temperature applications using Viton® seals. Excellent part positioning and repeatability. Zero side play using low friction Dual-V roller bearings. Class 10 rated clean-room (RPLC) fits life sciences applications. Low friction for operation in low pressure applications, corrosion resistant design (RPLC). Optional non-synchronous jaw operation with 30°C to +150°C [-20°F to +300°F] operating environment using Viton® seals option. Purge port (RPLC) to prevent contaminants entering gripper. Scavenge port (RPLC) prevents gripper grease from contaminating working environment.

staco/Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)