Designed for automotive assembly, critical part drop prevention applications, general purpose spring assist gripping, and packaging applications.

Sealed, Parallel Grippers for Automotive Assembly & Packaging – RPS Series

Designed for automotive assembly, critical part drop prevention applications, general purpose spring assist gripping, and packaging applications. Robust sealed design gripper. Double wedge design for high impact applications. Spring assist option for part retention in case of air pressure loss. Inductive jaw location sensing. Grip force range from 222N [50 lbs] to 2669N [600 lbs] and stroke range from 6.4mm [0.25 in] to 31.8mm [1.25 in].

staco/Aerospace, Automotive, Food and Packaging, Consumer Goods

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)