destacofullWidthHeight

Parallel Grippers

RPW Family

WIDE BODY, PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – RPW SERIES

Designed for wide part gripping, gantry systems, and harsh gripping environments. These robust, wide body grippers can perform at grip force ranges from 222N thru 2091N and strokes ranging from 19mm thru 114mm. They feature a rack and pinion design for smooth operation, and the jaws well supported to grip large and wide parts. Double rod seals for extended life in harsh environments and optional non-synchronous jaw operation.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

automation grippers sizing tool

safety
performance
precision
interchangeable
Back to Top