These pin packages are designed for the accurate positioning of workpieces, helping ensure that the piston rod is locked in the extracted position

Pin Packages for Accurate Positioning of Sheet Metal & Work Parts

Destaco Pin Locator Clamps are primarily used in the automotive industry as a precision locating device to locate sheet metal parts for weld assembly. The pin locator units can have various attachments that are used for part location. One attachment is an NAAMS pin that is inserted into the arm that extends and retracts from the unit. This pin locates a datum hole in the part to constrain the part.

CNC Machining, Fixturing and Testing, Welding

Fixturing and Testing, Welding, CNC Machining

  • More Information

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)