Destaco’s GR Series pivot units with braking modules are used in welding applications or anywhere it is necessary to accurately position tooling.

Pivot Units with Braking Modules for Welding & Tool Positioning – GR Series

Destaco’s GR Series pivot units with braking modules are used in welding applications or anywhere it is necessary to accurately position tooling. These units can be mounted in an upright vertical or horizontal position. They also feature 45°, 90° and 120° arm opening angles in both horizontal and vertical mount orientation, as well as a cut-off valve that stops movement when pressure is lost.

Aerospace, Automotive, Food and Packaging, Industrial

Fixturing and Testing, Welding, CNC Machining

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)