GR - Pivot Units with Braking Modules

Model: GR160V

Category: Pivot Units with Braking Modules for Welding & Tool Positioning – GR Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

GR Series Pneumatic Pivot Units are used in welding applications or anywhere it is necessary to accurately position tooling.

  • 45°, 90° and 120° arm opening angles in both horizontal and vertical mount orientation
  • Cut-off valve stops movement when pressure is lost
Opening Angle (deg) 45|90|120
Holding Torque (Max) (Nm) 500
Holding Torque (Max) (ft-lb) 4,425
Cylinder Bore (mm) 160
Configuration Inverted horizontal arm orientation
Product Type Pneumatic, with braking
Maximum Output Torque @ 5 bar (Nm) 410
Maximum Output Torque @ 72 psi (ft lb) 3,629
Weight (kg) 95.00
Weight (lb) 209.00
Product Series Description Sheet Metal Gripper
Product Function Clamping
Product Family Heavy-Duty Pneumatic Clamping
Product Group pivot units
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)