Destaco’s RC Series of pneumatic pivot units are designed for welding applications and accurate positioning of tooling.

Model: RC125O

Category: Pivot Units with Hydraulic Control for Welding & Tool Positioning – RC Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

RC Series Pneumatic Pivot Units are used in welding applications or anywhere it is necessary to accurately position tooling.

  • 45°, 90° and 120° arm opening angles in both horizontal and vertical mount orientation
  • Arm limit block, protective guard, checking pin and safety ring nuts
Opening Angle (deg) 45|90|120
Holding Torque (Max) (Nm) 290
Holding Torque (Max) (ft-lb) 2,567
Cylinder Bore (mm) 125
Configuration Inverted vertical arm orientation
Product Type Pneumatic, without braking
Maximum Output Torque @ 5 bar (Nm) 240
Maximum Output Torque @ 72 psi (ft lb) 2,124
Weight (kg) 62.00
Weight (lb) 136.40
Product Series Description RC Pivot Unit
Product Function Clamping
Product Family Heavy-Duty Pneumatic Clamping
Product Group pivot units
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)