Destaco’s 8700 Series pneumatic lever clamps are designed for long life and feature a hard coated aluminum body.

Model: 8750

Category: Pneumatic Lever Clamps for Light Duty Applications

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.

  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Clamping Force @ 5Bar[72Psi] (N) 745
Clamping Force @ 5Bar[72Psi] (lbf.) 167
Port Standard Ports
Product Type Lever Clamp
Replacement Seal Kit 875000
Air Port size 1/8 NPT
Air Consumption (per double stroke at 5 bar) (dm³) 0.640
Air Consumption (per double stroke at 7 psi) (in³) 0.023
Jam Nut 875050
Vertical clamp stroke (mm) 3.8
Vertical clamp stroke (in) 0.15
Body Thread Size M65X1.50
Product Series Description Lever Clamp
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group pneumatic lever clamps
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)