Destaco’s 82L-2 Series pneumatic clamps feature a lightweight design, two mounting areas (front and back), and a Toggle-locking mechanism.

Model: 82L3G-203B8H0

Category: Pneumatic Power Clamps

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Enclosed power clamp available with and without hand lever. Three sizes are available for clamping, holding and positioning of metal sheets and other parts, mainly in fixtures and handling systems.

  • Mounting area at front, rear and sides
  • Includes hand lever for manual operation
  • Toggle-locking mechanism
  • Includes sensor 8EA-139-1 (M12x1)
Opening Angle (deg) 105
Holding Torque (Max) (Nm) 180
Holding Torque (Max) (ft-lb) 130
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Clamping Arm Torque At 5 Bar (Nm) 55
Clamping Arm Torque At 5 Bar (ft-lb) 40
Port Size G 1/8
Clamp Arm Style U-Arm (Center)
Configuration Horizontal clamping arm
Product Type Power Clamp
Air Consumption per double stroke at 5 bar (dm³) 0.80
Air Consumption per double stroke at 72 psi (ft³) 0.03
Weight (kg) 1.50
Weight (lb) 3.30
Hand Lever Yes
Product Series Description Power Clamp
Product Function Clamping
Product Family Heavy-Duty Pneumatic Clamping
Product Group pneumatic power clamps
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)