The Destaco Pneumatic Power Cylinder can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle.

Pneumatic Power Cylinder for Stamping, Clamping & Pressing

The Destaco Pneumatic Power Cylinder can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications: Clamping, Punching, Stamping, Notching, Coining, Riveting, Pressing, and Clinching.

Automotive, Industrial

Stamping

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)