destacofullWidthHeight
Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B50-025-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B50-010-1R
Visit Product Series:
CAD
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Cylinder Bore (in) 1.97
Stroke (in) 1.57
Stroke during rotation (in) 0.59
Stroke during rotation (in) 0.59
Vertical clamp stroke (in) 0.98
Weight (lb) 5.95
Clamping Force @ 5Bar[72Psi] (lbf.) 161.0
Vertical clamp stroke (in) 0.98
Stroke during rotation (mm) 15.0
Weight (kg) 2.7
Stroke (mm) 40.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Clamping Force @ 5Bar[72Psi] (N) 1000.0
Vertical clamp stroke (mm) 25.0
Vertical clamp stroke (mm) 25.0
Cylinder Bore (mm) 50
Stroke during rotation (mm) 15.0
PublishedDate 1675344945000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready Yes
Product Function Clamping
Swing Direction RH
Mount Block style - side or top mount
Product Series 89B
Air Port size G-1/8
Replacement Seal Kit 89B/E50-2-00
Back to Top