Destaco’s DRF Series of rotary actuators are designed for flange mounting and stopping the payload’s inertia.

Model: DRF-106M

Category: Robohand Pneumatic Rotary Actuators - Rotaries

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These new DIRECTCONNECT, flange mount rotary actuators, allow the payload inertia to stop directly through an independent hard stop mounted in the turntable, rather than through the drive mechanism.

  • Infinitely adjustable within rotation range
  • Dual bearing flange support
  • Magneto-resistive sensing
Imperial or Metric Product Metric Version
Max Payload (lb) 8
Maximum Torque at 100psi/7bar (Nm) 3.80
Maximum Torque at 100psi/7bar (in-lb) 33.20
Max. Payload (kg) 4
Cylinder Bore (mm) 27
Cylinder Bore (in) 1.06
Pressure Range (bar) 40-100 psi
Displacement (cm³) 19.01
Displacement (in³) 1.160
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 1
Repeatability ±0.02°
Max Payload With Shocks (kg) 3.60
Max Payload With Shocks (lb) 8.0
Max Payload Without Shocks (kg) 1.80
Max Payload Without Shocks (lb) 4.0
Max Payload Inertia With Shocks (Nm-sec²) 0.00470
Max Payload Inertia With Shocks (lb-in-sec²) 0.0207
Max Payload Inertia Without Shocks (Nm-sec²) 0.00230
Max Payload Inertia Without Shocks (lb-in-sec²) 0.0207
Max Rotation (Degrees) 180
Over Travel (Degrees) 1° to 3°
Configuration Flange
Product Type Zero Backlash
Direct Connect Yes
Clean Room 100
Weight (kg) 1.10
Weight (lb) 2.50
Product Series Description DRF Actuator
Product Function Rotary Positioning
Product Family Rotaries
Product Group rotary actuators
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)