Destaco’s DRF Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

Model: DRG-106M

Category: Robohand Pneumatic Rotary Actuators - Rotaries

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.

  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Imperial or Metric Product Metric Version
Max Payload (lb) 4
Maximum Torque at 100psi/7bar (Nm) 3.80
Maximum Torque at 100psi/7bar (in-lb) 33.20
Max. Payload (kg) 2
Cylinder Bore (mm) 27
Cylinder Bore (in) 1.06
Pressure Range (bar) 40-100 psi
Displacement (cm³) 19.01
Displacement (in³) 1.160
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 1
Repeatability ±0.02°
Max Rotation (Degrees) 180
Over Travel (Degrees) 1° to 3°
Configuration Shaft
Product Type Zero Backlash
Direct Connect Yes
Clean Room 100
Weight (kg) 1.10
Weight (lb) 2.50
Product Series Description DRG Actuator
Product Function Rotary Positioning
Product Family Rotaries
Product Group rotary actuators
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)