Destaco’s RR-56 Series of heavy duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

Model: RR-76

Category: Robohand Pneumatic Rotary Actuators - Rotaries

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

This heavy-duty rotary actuator is ideal for payloads up to 200 lbs [91Kg] in weight. They are available in standard 45, 90, 135 or 180 degrees of rotation. Optional shocks/stops, mid-stop and rotary manifold available.

  • Low profile and bearing supported turn table provides an extremely compact package for tight space applications
  • Payload can be connected directly to the turn table. Eliminates the need for a bearing block
  • Zero backlash, preloaded ball bearings, and slip fit dowel pins make this a very precise and repeatable rotary actuator
Imperial or Metric Product Imperial Version
Max Payload (lb) 200
Maximum Torque at 100psi/7bar (Nm) 215.00
Maximum Torque at 100psi/7bar (in-lb) 1,900.00
Max. Payload (kg) 91
Cylinder Bore (mm) 85.7
Cylinder Bore (in) 3.375
Pressure Range (bar) 40-100 psi
Displacement (cm³) 1,025.83
Displacement (in³) 62.600
Temp Range Viton 20'F - 300'F
Actuation (Open/Closed) (Sec) 1
Repeatability ±0.02'
Max Payload With Shocks (kg) 91.00
Max Payload With Shocks (lb) 200.0
Max Payload Inertia With Shocks (Nm-sec²) 0.55960
Max Payload Inertia With Shocks (lb-in-sec²) 4.9500
Max Torque Mid-Stroke (in-lbs) 1,900
Max Torque End-Stroke (in-lbs) 950
Max Rotation (Degrees) 180
Configuration Flange
Product Type Mid-Stop
Weight (kg) 24.00
Weight (lb) 53.00
Product Series Description RR Actuator - Heavy
Product Function Rotary Positioning
Product Family Rotaries
Product Group rotary actuators
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)