Destaco’s DRG Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

Rotary Actuators for Low Precision, Stop End Positioning – DRG Series

Destaco’s DRG Series of rotary actuators are designed for applications in tight spaces that require torque generation, diverter gates, and ejection stations. These models feature a shaft output designed for low precision end stop positioning, full torque at the end of stroke, and multiple mounting configurations.

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)