destacofullWidthHeight

ROUND TOOLING FOR END EFFECTORS

Elbow Transition Brackets CPI-DC-1010(2525M)-45

ALUMINUM ANGULAR, ELBOW BRACKETS FOR CLAMP LOADS & APPLICATIONS

DESTACO’s angular, elbow brackets are made from aluminum and can accommodate a wide range of clamp loads and applications. Browse our selection for the right dimensions, with sizes ranging from Ø25mm/1.00” to Ø60mm/2.50”, and 45° with angle to 45° straight with swivel.

click here to learn more about SiMPLE press automation software

Markets: AerospaceAutomotiveFood and Packaging, Industrial, Consumer Goods

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
speed
performance
interchangeable
Back to Top