Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

Model: CPI-BS-2-1/2-2-24

Category: Round Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

  • Urethane bar stock for nest pads
  • Includes backing plate
Length (mm) 609.6
Length (in) 24.000
Height (mm) 50.8
Height (in) 2.000
Material Urethane
Product Type Nest Pad
Backing Plate Height (in) 0.5
Product Series Description Urethane Bar Stock
Product Function Robotic Tooling
Product Family End Effectors
Product Group round tooling
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)