Destaco’s CPI-NPG-24E-05-04 Series of nest pad guides.

Model: CPI-NPG-24E-07-08

Category: Round Tooling for End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Length (mm) 177.8
Length (in) 7.000
Height (mm) 203.2
Height (in) 8.000
Product Type Nest Pad Guides
Product Series Description Brackets and Gage
Product Function Robotic Tooling
Product Family End Effectors
Product Group round tooling
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)