Model: 84A5Z110000000

Category: Sheet Metal Grippers

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Application:Gripping, holding, placing, removing and transporting of metal sheets and other parts, mainly in jigs and handling systems.

  • Compact modular design
  • Mounting areas lateral and rear
  • Fast opening and closing action with high clamping force
Grip Force (N) 2,000
Grip Force (lbsf) 449
Cylinder Bore (mm) 50
Closing/Opening Time (ms) 1
Configuration Fixed Lower Jaw
Product Type Cam-Type Sheet Metal Gripper
Opening Angle - Upper Jaw (deg) 60
Weight (kg) 2.80
Weight (lb) 6.16
Product Series Description Sheet Metal Gripper
Product Function Gripping
Product Family Sheet Metal Grippers
Product Group sheet metal grippers
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)