Email_Header_2550x130px_Banner_Automate

SPIDERGRIP END EFFECTORS

Boom STB0100-NA

SPIDERGRIP CARBON FIBER, REINFORCED BOOMS FOR END EFFECTORS

SpiderGrip’s carbon fiber reinforced booms utilize a hollow tube design that allows electrical and pneumatic lines to run internally reducing potential for failure. Booms are available in lengths of 50mm ±0.02 to 350mm ±0.02 and weights of .20 kg [.43 lb] to 1.74 kg [.19 lb].

Markets: AerospaceAutomotiveFood and Packaging, Industrial, Consumer Goods

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
precision
strength
low-no-maintenance
Back to Top