destacofullWidthHeight

SPIDERGRIP END EFFECTORS

Edge Mounting STS0010-NA

SPIDERGRIP EDGE MOUNTING BRACKETS

SpiderGrip’s edge mounting brackets are available in inline, offset, or 90° edge part with 15mm, 25mm, or 50mm face offset. Depending on your application, you can select from optional mounting pattern dimensions.

Markets: AerospaceAutomotive

Applications: Fixturing and Testing, Welding, Assembly

Unit View:
precision
strength
low-no-maintenance
Back to Top