SpiderGrip’s single end extensions can be used to add linear adjustment to the 360° (3) axes adjustment, when used in conjunction with transition swivel arms or transition blocks.

SpiderGrip Single End Extensions with One-Bolt Design

SpiderGrip’s single end extensions can be used to add linear adjustment to the 360° (3) axes adjustment, when used in conjunction with transition swivel arms or transition blocks. These extensions use a convenient, one-bolt design for quick setup, easy assembly, and adjustment.

staco/Aerospace, Automotive, Food and Packaging, Industrial, Consumer Goods

staco/Pressroom/Stamping, High temperature

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)