Model: STCXKEY-NA

Category: Spidergrip End Effectors

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

  • Use with collar STCCLR2-NA
  • Can be ordered as assembly with collar (STCCLRX-NA)
  • US Patent #7,331,104
Product Type Collar Key
Weight (kg) 0.03
Weight (lb) 0.10
Product Series Description Collar
Product Function Robotic Tooling
Product Family End Effectors
Product Group spidergrip end effectors
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)