Destaco Pneumatic Toggle Clamps utilize the same basic design and operation as manual hold-down or straight-line toggle clamps, but are operated pneumatically.

Standard, Light Duty Pneumatic Clamps

Destaco Pneumatic Toggle Clamps utilize the same basic design and operation as manual hold-down or straight-line toggle clamps, but are operated pneumatically. They retain the desirable toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure. Holding capacities are a function of the cylinder/clamp/pressure combination. The units are completely self-contained and require only a pressure source hook-up. Most models are equipped with a magnetic piston ring for end position sensing using optional switches.

staco/Automotive, Food and Packaging, Industrial

staco/Fixturing and Testing, Welding, Assembly

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)