Destaco’s 802-U Series pneumatic hold down clamps feature sensor ready for round or T-slot style sensors and are the pneumatic versions of Model 202-U.

Model: 802-UE-HT

Category: Pneumatic Toggle Clamps with Sensor Ready Capability – 802 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 202-U. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • For light duty welding and assembly applications
  • Sensor ready for T-slot or round sensors
  • Pneumatic version of 202-U manual toggle clamp
  • Model 802-U has 1/8NPT ports
  • Model 802-UE has G-1/8 ports
Configuration
Clamp Position
Maxmum Holding Capacity (N) 890
Maximum Holding Capacity (lbf) 200
Clamp Arm Length (mm) 43.9
Clamp Arm Length (in) 1.730
Height Under Clamp Arm (mm) 27.0
Height Under Clamp Arm (in) 1.060
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Clamp Arm Style u-bar
Spindle Included? Yes
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Poor/Low
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Air Port size G-1/8
Exerting Force (N) 2,010
Exerting Force (lbf) 200
Air Consumption (dm³) 0.34
Air Consumption (ft³) 0.012
Replacement Seal Kit 802450-32-1-00
Weight (kg) 0.73
Weight (lb) 1.60
Product Series Description Toggle Clamp
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group standard pneumatic clamps
Brand Brand
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)