Destaco’s 803 Series pneumatic, straight line clamps feature sensor ready for round or T-slot style sensors and function as the pneumatic version of Destaco’s Model 603 manual straight line action clamp.

Model: 803-ME-HT

Category: Pneumatic Toggle Clamps for Assembly & Welding – 803 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 603. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Pneumatic version of Model 603 manual straight line action clamp
  • Sensor ready for round or T-slot style sensors
  • Replacement Clamp Assembly: 803-M-LC
Configuration
Clamp Position
Plunger Travel (mm) 19.1
Plunger Travel (in) 0.75
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Plunger Height (mm) 27.7
Plunger Height (in) 1.090
Maxmum Holding Capacity (N) 2,670
Maxmum Holding Capacity (lb) 600
Plunger Thread M8
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Straight Line Plunger Clamp
Air Port size G-1/8
Exerting Force (N) 3,015
Exerting Force (lbf) 675
Air Consumption (dm³) 0.42
Air Consumption (ft³) 0.015
Replacement Seal Kit 802450-32-1-00
Weight (kg) 0.84
Weight (lb) 1.86
Product Series Description Toggle Clamp
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group standard pneumatic clamps
Brand Brand
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)