Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-S-HT
807-S-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.015
Cylinder Bore (in)
1.26
Maximum Holding Capacity (lbf)
500.0
Clamp Arm Length (in)
3.13
Weight (lb)
1.66
Height Under Clamp Arm (in)
1.38
exerting_force_lbf_english
540.0
Exerting Force (lbf)
540.0
exerting_force_n_metric
2412.0
Cylinder Bore (mm)
32
Exerting Force (N)
2412.0
Maxmum Holding Capacity (N)
2220.0
Weight (kg)
0.75
Height Under Clamp Arm (mm)
35.0
Clamp Arm Length (mm)
80.0
Air Consumption (dm³)
0.42
Product Function
Clamping
Port
Standard Ports
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Operating Temperature
-10° to 90°C (-14° to 194° F)
Clamp Arm Style
solid
Duty Cycle
Fair/Medium
PublishedDate
1675435013000
Air Port size
1/8 NPT
Bolt Retainer
207105
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Product Series
807
Replacement Seal Kit
802450-32-1-00
Back to Top