Destaco’s 807-s Series pneumatic hold down clamps feature sensor ready for round or T-slot style sensors, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 207 manual clamps.

Model: 807-SE-HT

Category: Pneumatic Toggle Clamps with Flow Restriction for Assembly & Welding – 807 Series

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp models 207-U and 207-S. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Sensor ready for round or T-slot sensors.
  • Built-in flow restriction eliminates need for external flow controls
  • Pneumatic version of 207 manual toggle clamp
  • Supplied with bolt retainer
  • Replacement Clamp Assembly: 807-S-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,220
Maximum Holding Capacity (lbf) 500
Clamp Arm Length (mm) 80.0
Clamp Arm Length (in) 3.130
Height Under Clamp Arm (mm) 35.0
Height Under Clamp Arm (in) 1.380
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Clamp Arm Style solid
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Port G Ports
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Air Port size G-1/8
Exerting Force (N) 2,412
Exerting Force (lbf) 540
Air Consumption (dm³) 0.42
Air Consumption (ft³) 0.015
Replacement Seal Kit 802450-32-1-00
Weight (kg) 0.75
Weight (lb) 1.66
Product Series Description Toggle Clamp
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group standard pneumatic clamps
Brand Brand
Distributor Group Workholding (Manual, Power and Hydraulic Clamps)
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)