Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-U-HT
807-U-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.38
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Exerting Force (lbf)
576.0
Maximum Holding Capacity (lbf)
375.0
Weight (lb)
1.66
exerting_force_lbf_english
576.0
Clamp Arm Length (in)
2.51
Maxmum Holding Capacity (N)
1670.0
Height Under Clamp Arm (mm)
35.0
Cylinder Bore (mm)
32
Air Consumption (dm³)
0.42
Weight (kg)
0.75
exerting_force_n_metric
2573.0
Clamp Arm Length (mm)
63.6
Exerting Force (N)
2573.0
Clamp Arm Style
u-bar
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Replacement Seal Kit
802450-32-1-00
Product Series
807
Application - Assembly
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle
Fair/Medium
Product Function
Clamping
Air Port size
1/8 NPT
Product Type
Pneumatic Toggle Clamp
PublishedDate
1675435105000
Flanged Washers
507107
Application - Welding
Fair/Medium
Operating Temperature
-10° to 90°C (-14° to 194° F)
Port
Standard Ports
Back to Top