Pneumatic Sensors - T-Slot Mount

Model: 810170

Category: Standard, Light Duty Pneumatic Clamps

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These sensors are design to be mounted to cylinders with T-slot grooves. Sensors are activated by a magentic ring installed on the clamp''s cylinder.

  • All sensors feature an LED for easy set-up
  • IP 67 rated
  • Temperature range: -10°C to 60°C [14°F to 140°F]
Connector M8 male, 0.15m long
Used With Model/Series Sensors
Function (Electric Plug) PNP
Switching Voltage 10-30V DC
Accessory Type Pneumatic Sensors - T-Slot Mount
Product Type standard pneumatic clamp accessories
Product Series Description Spare Parts Manuals
Product Function Clamping
Product Family Light-Duty Pneumatic Clamping
Product Group pneumatic swing clamps
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)