Destaco Straight-Line Action Clamps are manufactured in a variety of models to accommodate a wide range of load ratings (100–16,000lbf. [445N-71,2kN]).

Straight Line Action Clamps for Assembly, Testing & More

Destaco Straight-Line Action Clamps are manufactured in a variety of models to accommodate a wide range of load ratings (100–16,000lbf. [445N-71,2kN]). The push/pull handle is easy to operate and moves the plunger of the clamp in and out along its axis. Almost all of these clamps can be locked in two positions, allowing you to use them as either push or pull clamps. Several base mounting options are available. Some models have threaded bodies for thru-hole mounting. Many models also come equipped with Destaco Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.

staco/Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial

staco/Fixturing and Testing, CNC Machining, Plastic injection molding

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)