Email_Header_2550x130px_Banner_Automate

Push Clamps and Straight Line Action Clamps

Straight Line Action Clamps Group

STRAIGHT LINE ACTION PUSH CLAMPS FOR ASSEMBLY, TESTING & MORE

DESTACO Straight-Line Action Push Clamps are manufactured in a variety of models to accommodate a wide range of load ratings (100–16,000lbf. [445N-71,2kN]). The push/pull handle is easy to operate and moves the plunger of the clamp in and out along its axis. Almost all of these clamps can be locked in two positions, allowing you to use them as either pull or push clamps. Several base mounting options are available. Some models have threaded bodies for thru-hole mounting. Many models also come equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods, Industrial

Applications: Fixturing and Testing, CNC Machining, Plastic injection molding

Unit View:
performance
safety
Back to Top