Destaco’s DLT-10-T Series of thrusters are lightweight models with optional accessories and configurations.

Model: DLT-16M-U

Category: Thruster Slides for Machining & Pick-and-Place Applications

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

These highly configurable externally powered linear thruster slides feature a wide range of cylinder options. They are available in multiple strokes & sizes. Our DIRECTCONNECT mounting patterns makes assembling these units together a snap.

  • Wide range of cylinder options
  • Features DIRECTCONNECT mounting
  • Unpowered unit
Imperial or Metric Product Metric Version
Shaft Diameter (mm) 16.0
Shaft Diameter (in) 0.630
Force (kg) 270
Force (lb) 70
Stroke (mm) 500.0
Stroke (in) 19.685
Payload (kg) 20.4
Payload (lb) 44.9
Cylinder Bore (mm) 28.58
Cylinder Bore (in) 1.125
Thrust Force (N) 270
Thrust Force (lbsf) 70
B - Body Size (in) 4.750
B - Body Size (mm) 120.650
Max Air Pressure (PSI) 100
Max Air Pressure (bar) 7
Direct Connect Yes
Special Feature No Cylinder
Weight (kg) 2.11
Weight (lb) 4.47
Product Series Description DLT Thruster
Product Function Linear Positioning
Product Family Thrusters / Slides
Product Group thruster slides
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)