Destaco’s DLT-10-B Series of block style thrusters are lightweight models with optional mounting flange.

Model: DLT-20M-B

Category: Thruster Slides for Machining & Pick-and-Place Applications

QUOTE Quantity
Distributors/Sales Partners: Please login here for more information
List Price:
Availability:
Lead Time:

Product Details

This design is used for short strokes in limited space applications. Can be used as a block thruster with optional mounting flange. It is available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.

  • Built-in repairable cylinder
  • Can be used as a lift table
  • Shortest strokes
  • Lightweight
Imperial or Metric Product Metric Version
Shaft Diameter (mm) 20.0
Shaft Diameter (in) 0.787
Force (kg) 622
Force (lb) 140
Stroke (mm) 100.0
Stroke (in) 3.937
Payload (kg) 27.2
Payload (lb) 59.9
Cylinder Bore (mm) 38.1
Cylinder Bore (in) 1.5
Thrust Force (N) 622
Thrust Force (lbsf) 140
B - Body Size (in) 6.500
B - Body Size (mm) 165.100
Max Air Pressure (PSI) 100
Max Air Pressure (bar) 7
Max Vert. Motion (Nm) 28
Max Vert. Motion (in-lbs) 250
Direct Connect Yes
Weight (kg) 5.10
Product Series Description DLT Thruster
Product Function Linear Positioning
Product Family Thrusters / Slides
Product Group thruster slides
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)