Email_Header_2550x130px_Banner_Automate

VACUUM PRODUCTS FOR END EFFECTORS

Double Blank Detector DBD-HD

DOUBLE BLANK DETECTORS

Destacker Double Blank Detector Mounts allow compliance to sensing blanks with ±15° without needing to adjust the robot, automation or tooling. Double Blank Detector Mounts are offered in two sensor thread diameters, 42mm and 54mm. A 75mm Double Blank Detector Mount can be ordered through our applications team.

click here to learn more about SiMPLE press automation software

Markets: AerospaceAutomotiveFood and Packaging,Industrial, Consumer Goods

Applications: Stamping, Plastic injection molding, High temperature

Unit View:
performance
interchangeable
Back to Top