The Destaco Vacuum Cup products range includes a wide variety of styles with various shapes, sizes and materials for your application.

Vacuum Cups

The Destaco Vacuum Cup and Magnet product range includes a wide variety of styles with various shapes, sizes and materials for your application. Our Vacuum Cups consist of a flexible, elastic material and a connection to the vacuum source. From Class-A Finish surfaces to 480 Degree F (250 C) parts - Destaco has the vacuum cup solution for your application! We have also created a user-friendly Application, Characteristics and Usage (ACU) Index to assist in the selection of the most appropriate vacuum cup for the application. Destaco Magnets can be used in place of Vacuum Cups when there is insufficient surface area to pick and place the product safely and efficiently with Vacuum Cups.

staco/Aerospace, Automotive, Food and Packaging, Industrial, Consumer Goods

staco/Welding, Assembly, Pressroom/Stamping, CNC Machining, Plastic injection molding

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)