Destaco Port Only Adapters are typically used when the customer incorporates a remote vacuum generator with the end effector tooling.

Vacuum Generators & Port Only Adapters

ARV® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blow-off and built-in exhaust silencer. Mounting options include right or left hand apple core mounting or no apple core mount for use with DESTACO's spring cup mounts. The ARV® Series is also available in a block style for remote mounting and each mount can be ordered with Imperial or Metric ports. DESTACO has improved upon the already extremely successful ARV by adding a quick-release button to easily fine tune vacuum cup position during setup.

Aerospace, Automotive, Food and Packaging, Industrial, Consumer Goods

Welding, Assembly, Pressroom/Stamping, CNC Machining, Plastic injection molding

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)