destacofullWidthHeight

VACUUM PRODUCTS FOR END EFFECTORS

Port-Only-Adapters

VACUUM GENERATORS & PORT ONLY ADAPTERS

ARV® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blow-off and built-in exhaust silencer. Mounting options include right or left hand apple core mounting or no apple core mount for use with DESTACO's spring cup mounts. The ARV® Series is also available in a block style for remote mounting and each mount can be ordered with Imperial or Metric ports. DESTACO has improved upon the already extremely successful ARV by adding a quick-release button to easily fine tune vacuum cup position during setup.

click here to learn more about SiMPLE press automation software

Markets: AerospaceAutomotiveFood and Packaging,Industrial, Consumer Goods

Applications: Stamping, CNC Machining, Plastic injection molding

Unit View:
speed
performance
interchangeable
Back to Top