Destaco Logo

J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

351-RSS-M-100 - Pull-Action Latch Clamp | 50mm Longer Hook

351-RSS-M-100Pull Action Latch Clamp With 50mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-330-351-371-381

Unit View

Dimensions / Applications

  • Height (in)1.85
  • Length (in)9.45
  • Weight (lb)0.79
  • Width (in)1.93

Technical Details

  • Drawing Movement with Thumb Control2.75
  • Drawing Movement without Thumb Control (in)4
  • Max Hook Adjustment (in)0.43
  • Maximum Holding Capacity (lbf)375
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories351915-M-50
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Product TypePull-Action Latch Clamp
  • Standard MaterialStainless Steel
  • Toggle Lock PlusYes