webstrip_destaco
Manual Clamping
Destaco’s 385-V2A Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded U-hook for easy adjustment, and optional latch plates.

385-V2A

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 3.31
Drawing Movement without Thumb Control (in) 2.2
Maximum Holding Capacity (lbf) 6000.0
Adjustment Range (in) 9.0
Maxmum Holding Capacity (N) 26700.0
Drawing Movement without Thumb Control (mm) 55.6
Weight (kg) 1.5
Adjustment Range (mm) 26.9
Product Type Heavy Duty
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 44:1
Product Function Clamping
Product Type Pull-Action Latch Clamps
Hook Adjustable Range 45.0
Latch Plate Supplied
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
PublishedDate 1673554360000
Replacement Hook Assembly 385915
Toggle Lock Plus No
Product Series 385
Hook Type U-Hook (Horizontal)
Latch Plate Supplied? Yes
Standard Material Stainless Steel
Product Accessories
385102
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
375509
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
385902
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top