Destaco Logo

3000 Series vs 300 Series Manual Pull Action Latch Toggle Clamps

3000 Series vs 300 Series Manual Pull Action Latch Toggle Clamps – Next generation products with innovative single-handed controlled motion operation

DESTACO’s 3031 and 3051 Series pull action latch clamps feature a built-in controlled motion, single handed operation, and secure toggle locking action. After simple installation and set-up, these clamps automatically move out of your way with an innovative clamp hook/arm movement. They are also available in stainless steel, and with our Toggle Lock Plus secondary locking lever. Common applications and uses include molding, assembly, and closures for doors, lids, or covers.

Legacy Models vs Next Generation Versions

Our development engineering team heard you and were able to incorporate new patented technology to improve key performance factors like operational simplicity, strength, and durability within an equivalent operating envelope.

Legacy Series Next Gen Series Improvements  
330 3031 One-handed operation, lock out  
351 3051
  • One-handed operation, lock out
  • 3051 has 4X greater capacity
 

Additional Benefits of our 3000 Series Pull Action Latch Clamps:

  • Safe, single-handed operation with innovative controlled motion
  • J-Hook automatically lifts up and out of the way when opened
  • Secure toggle locking action with built-in lockout feature
  • Stainless steel and carbon steel models available
  • Toggle Lock Plus options available
  • Users can attach their own clamping details in place of our supplied J-Hook

Traditional 300 Series Pull Action Latch Clamps

DESTACO continues to provide the broadest line of manual latch clamps in the industry. Our 330, 351, 371, and 381 Series J-Hook clamps, as well as our 323, 324, 331, 334, 341, 344, 374, 375, and 385 Series U-Hook clamps. These popular models give you the widest selection of carbon steel, stainless steel, and Toggle Lock Plus versions available anywhere.

Stainless Steel and Toggle Lock Plus Versions

Stainless steel manual clamps offer superior resistance to rust, corrosion, and wear, making them the ideal choice for applications in harsh or hygienic environments. These clamps are commonly utilized in industries like food and beverage, pharmaceutical, and outdoor construction, where exposure to moisture, chemicals, or fluctuating temperatures is unavoidable. Our Toggle Lock Plus option is a secondary locking mechanism designed to ensure the clamp remains in the over-center toggle lock position. This enhanced safety feature helps prevent accidental release during the clamping process, to help protect the operator, machinery, and workpiece from injury or damage.

Choosing between the legacy 300 Series or the Next Gen 3000 Series depends on your application. Our 300 Series provides the most reliable performance you have come to know and depend on in standard industrial applications. The 3000 Series provide the best-in-class performance, operational utility, strength, and durability available. You cannot go wrong with either series!

DESTACO continues to build upon our legacy by offering a range of clamps to match your needs—no matter the industry or environment. From the tried and true, to new innovative solutions. We have the right clamp for you.