DESTACO’s Clean Room Rated Solutions are geared toward laboratory, semiconductor, medical, and food handling type environments. Many of our pneumatic products include a scavenge or purge port. (click here for a guide comparing the two port types) These extra ports create internal vacuum or pressure to control contaminants escaping into the environment or prevent de-greaser or other chemicals penetrating our product.
Solutions include:

|
Model |
Stroke |
Grip Force |
Operating |
Special |
Page |
|---|---|---|---|---|---|
|
DPE-400 |
10-20 |
445-1334 |
IP 50 |
Adjustable Force, Discrete |
5 |
|
DPE-200-25 |
25 |
111 |
IP54 Clean Room |
Discrete on/off open |
7 |
|
Model |
Stroke |
Grip Force |
Operating |
Special |
Page |
|---|---|---|---|---|---|
|
RPL|RPLC |
6.4-25.4 |
116-160 |
IP64 Using Purge |
Shielded for Clean or |
11 |
|
RPM|RPMC |
3.2-6.3 |
36 |
IP64 Using Purge |
Smallest Shielded |
15 |
|
DPP |
6.35-50.8 |
111-934 |
IP43 Using Purge Port. |
Highest Precision, Low |
19 |
|
Model |
Stroke |
Grip Force |
Operating |
Special |
Page |
|---|---|---|---|---|---|
|
DPDL |
4.8-50.8 |
62-1779 |
IP66 Using Purge Port |
Sealed Gripper. Dirty |
25 |
|
DPDS |
4.8-50.8 |
62-1779 |
IP54 Using Purge |
Rugged General |
33 |
|
DPG |
6.35-25.4 |
222-249 |
IP54. Clean Room |
8 Position Sensing General |
41 |
|
RDH |
4-70 |
361-28002 |
IP55 Using Purge |
Highest Force vs. Size & |
45 |
|
Model |
Stroke |
Grip Force |
Operating |
Special |
Page |
|---|---|---|---|---|---|
|
DPDL |
4.8-50.8 |
62-1779 |
IP66 Using Purge Port |
Sealed Gripper. Dirty |
25 |
|
DPDS |
4.8-50.8 |
62-1779 |
IP54 Using Purge |
Rugged General |
33 |
|
DPG |
6.35-25.4 |
222-249 |
IP54. Clean Room |
8 Position Sensing General |
41 |
|
RDH |
4-70 |
361-28002 |
IP55 Using Purge |
Highest Force vs. Size & |
45 |
|
Model |
Stroke |
Grip Force |
Operating |
Special |
Page |
|---|---|---|---|---|---|
|
RTH |
4-70 |
445-44353 |
IP55 Using Purge |
Shielded for Harsh & |
55 |