Destaco Logo

What happens when you take decades of clamping expertise and combine it with direct customer feedback?

The 8800 Series Has Arrived: More Power, More Flexibility, More Possibilities

The 8800 Series Has Arrived: More Power, More Flexibility, More Possibilities

What happens when you take decades of clamping expertise and combine it with direct customer feedback? You get the new 8800 Series Pneumatic Lever Clamps—a ground-up reimagining of what a lever clamp can do.

DESTACO’s new 8800 Series pneumatic lever clamps are a significant upgrade to our legacy 8700 Series. This new series offers features that were previously not available. These non-toggle locking clamps are alternative solutions to swing clamps. Ideally suited for use in assembly and welding fixtures, as well as light machining operations. They have up to 25% more clamping force than comparably sized swing clamps. The clamp arm pivots up and out of the way along a single plane, reducing interference with adjacent components in fixtures.

 

Legacy Models vs Next Generation Versions

Our development engineering team listened to the voices of our customers. As a result, they were able to incorporate new technology to improve key performance factors within a similar, more modular operating envelope. Due to this development, our 8700 Series has been discontinued and replaced in its entirety by the 8800 Series.  

Legacy Series Next Gen Series Improvements
8700 8800 Sensing capability (open/closed)
(Threaded Body) (Modular Body)

Indexable clamping head

    Multiple mounting options

 

Key Features at a Glance

  • Magnetic piston enables open/closed position sensing
  • Two sensing track options: 4mm round and 3x6mm switch tracks
  • Built-in flow restrictors for precise control
  • NPT and G-Port versions available
  • Clamp arm and spindle included standard
  • Patented extruded aluminum body unlocks versatile mounting possibilities

 

Comparisons – 8700 Series vs 8800 Series

Old Model

New Model

Clamp Force @80psi

Ports

Bore

8722

8822

27 lbs.

M5

22 mm

8732

8832

52 lbs.

1/8 NPT

32 mm

8732G

8832G

52 lbs.

G 1/8

32 mm

8740

8840

102 lbs.

1/8 NPT

40 mm

8740G

8840G

102 lbs.

G 1/8

40 mm

8750

8850

138 lbs.

1/8 NPT

50 mm

8750G

8850G

138 lbs.

G 1/8

50 mm

 

Ready to Make the Switch?

The 8700 Series has been discontinued, but this isn't just about replacing what you had—it's about upgrading to something genuinely better. The 8800 Series brings the reliability you've always counted on from DESTACO, now with capabilities that simply weren't possible before.

DESTACO continues to build upon our legacy by offering a range of clamps to match your needs—no matter the industry or environment. From the tried and true, to new innovative solutions. We have the right clamp for you.