Destaco Logo
Case study image: Camco Conveyor Solution Indexes 36 Pounds Across 54 Inches Every Second

Camco Conveyor Solution Indexes 36 Pounds Across 54 Inches Every Second

Industry:Industrial
Product Lines:Camco Conveyors Indexers
Publication Date: 07/10/2024
Case study image: Camco Conveyor Solution Indexes 36 Pounds Across 54 Inches Every Second

CHALLENGE

Index 36lb a distance of 54 inches every second.

SOLUTION

DESTACO proposed a CAMCO 6in link Modular Precision Link carousel style conveyor, with a center distance of 327 inches, to index 9 links at a time. This was driven by an Allen-Bradley MPM-B1653F servo motor with Wittenstein/Alpha TP 050 MA reducer.

RESULTS

The customer has a solution that will move a total of 468lb over 19 stations.